Bill of Material Report
C:/tmp/20_073736a/worklib/02_073736a_top/physical/08_073736a.brd
Wed Dec 28 18:42:22 2022

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0402,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",DISCRETE,C2
C0402,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",DISCRETE,C5
C0402H22,"CAP_SM-100PF,50V,5,E025263,C0402H22-C0402H22",100pF,5,DISCRETE,C6
C0402,"CAP_SM-0.01UF,25V,10,E007203,C0402-C0402",0.01uF,10,DISCRETE,C7
C0402,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",DISCRETE,C8
C0402,"CAP_SM-0.1UF,16V,-20%, +25%,E037971,C0402-C0402",0.1uF,"-20%, +25%",DISCRETE,C9
C0402H22,"CAP_SM-100PF,50V,5,E025263,C0402H22-C0402H22",100pF,5,DISCRETE,C10
CNKEY5016TP,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,IO,GND
CNK38G62THK_EDGE,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,IO,J1
CNK38G62THK_EDGE,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,IO,J2
L9075,"IND_SM-1UH,5,E010060,L9075-L9075",1uH,5,DISCRETE,L1
L0402-2,"IND_SM-56NH,5,E040186,L0402-2-L0402-2",56NH,5,DISCRETE,L2
L0402-2,"IND_SM-56NH,5,E040186,L0402-2-L0402-2",56NH,5,DISCRETE,L3
R0402,"RES_SM-348,E058830,1/10W,1,R0402-R0402",348,1,DISCRETE,R2
R0402,"RES_SM-560,E016560,1/10W,1,R0402-R0402",560,1,DISCRETE,R3
R0402,"RES_SM-0,E003438,1/10W,JUMPER,R0402-R0402",0,JUMPER,DISCRETE,R4
CNK38G62THK_EDGE,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,IO,RFIN
CNK38G62THK_EDGE,"CNBNC4P_SM-25-146-1000-92,E023346,CNK38G62THK_EDGE-(CNK40G62THK-SRI-SW_EDGE,CNK38G62THK_EDGE_ADMV1014),CNK38G62THK_EDGE",25-146-1000-92,N/A,IO,RFOUT
DFN8_2X2_PAD1_6X1,"ADL8100_SM-ADL8100ACPZN,E058626,DFN8_2X2_PAD1_6X1-DFN8_2X2_PAD1_6X1",ADL8100ACPZN,N/A,IC,U1
CNKEY5016TP,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,IO,VBIAS
CNKEY5016TP,"CNTP1P_SM-5016,E005890,CNKEY5016TP-CNKEY5016TP",5016,N/A,IO,VDD